Platinous: EPU-4H
Photo of EPU-4H

32 cu. ft. (39.4x35.5x39.4 in.)
-35 to 180°C
Cooling rate is 1.4°C/m.
Air-cooled

Platinous: EPZ-4H
Photo of EPZ-4H

32 cu. ft. (39.4x35.5x39.4 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled

Global-N: EGNZ28-4NWL
Photo of EGNZ28-4NWL

28 cu. ft. (39.4x31.5x39.4 in.)
-70 to 180°C
Cooling rate is 3°C/m.
Water-cooled

Global-N: EGNZ35-4NWL
Photo of Global-N Temperature Cycling

Representative image
35 cu. ft. (39.4x39.4x39.4 in.)
-70 to 180°C
Cooling rate is 3°C/m.
Water-cooled

Global-N: EGNZ28-4NAL
Photo of Global-N Temperature Cycling

Representative image
28 cu. ft. (39.4x31.5x39.4 in.)
-70 to 180°C
Cooling rate is 3°C/m.
Air-cooled

Global-N: EGNZ35-4NAL
Photo of Global-N Temperature Cycling

Representative image
35 cu. ft. (39.4x39.4x39.4 in.)
-70 to 180°C
Cooling rate is 3°C/m.
Air-cooled